Conditions
During transport and storage, ensure that the servo drives and individual components are not damaged. Observe the specifications in the following chapters and comply with the following conditions:
- Climate class: 2K3 in accordance with EN 60721
- Temperature: -25 °C to +70 °C, maximum fluctuation 20 K per hour
- Humidity: relative humidity 5% to 95%, no condensation
- Use of suitable means of transport
- The device should be transported and stored in a horizontal position
- Use the vendor's original packaging
The table shows the maximum stacking height at which you may store and transport the servo drives, which must also be on a pallet in the original packaging:
Motor type | Stacking height [pieces] |
---|---|
AMI812x | 10 |
AMI813x | 6 |