Data for operation and environment
Beckhoff products are designed for operation under certain environmental conditions, which vary according to the product. The following specifications must be observed for operation and environment in order to achieve the optimum service life of the products.
![]() | Operate servo drives only under the specified environmental conditions Operate the servo drives only in accordance with the specifications for operation and the environment listed in this chapter. This ensures a long service life and proper operation. Temperatures above 40 °C and encapsulated installation can shorten the service life of the servomotor. |
Environmental requirements | |
|---|---|
Climate category – operation | 2K3 according to EN 60721 |
Ambient temperature during operation | 0 °C to +40 °C, extended temperature range |
Ambient temperature during transport | -25 °C to +70 °C, maximum fluctuation 20 K/hour |
Ambient temperature during storage | -25 °C to +70 °C, maximum fluctuation 20 K/hour |
Permissible humidity in operation | 5 % to 95 % relative humidity, no condensation |
Permissible humidity during transport and storage | 5 % to 95 % relative humidity, no condensation |
Specifications for intended use | |
|---|---|
Cooling | Convection |
Protection rating | Housing: IP54 |
Feedback system | Absolute encoder, single-turn and multi-turn encoder |
Vibration resistance | conforms to EN 60068-2-6 |
Shock resistance | conforms to EN 60068-2-27 |
EMC requirements | Conforms to EN 61000-6-2 and EN 61000-6-4 |
Approvals | CE, |
