Size AMI813x
Electrical data | AMI81xx | ||
|---|---|---|---|
31J | 32J | 33J | |
Standstill torque M0 [Nm] | 1.20 | 2.18 | 2.85 |
Standstill current Iorms [A] | 7.1 | 6.6 | 7.3 |
Maximum mechanical speed Nmax [min-1] | 10,000 | ||
Maximum nominal mains voltage UN [VAC] | 50 | ||
Peak current I0max [A] | 18.0 | ||
Peak torque M0max [Nm] | 3.24 | 5.93 | 7.26 |
Torque constant KTrms [Nm/A] | 0.169 | 0.311 | 0.356 |
Voltage constant KErms [mVmin] | 12 | 21 | 26 |
Winding resistance Ph-Ph R20 [Ω] | 0.73 | 0.96 | 0.93 |
Winding inductance Ph-Ph, measured at 1 kHz L [mH] | 2.00 | 3.40 | 2.9 |
Power supply U N = 24 V DC | |||
Nominal speed Nn [min-1] | 600 | 300 | 250 |
Nominal torque Mn [Nm] | 1.25 | 2.18 | 2.85 |
Nominal output Pn [W] | 0.08 | 0.16 | 0.07 |
Power supply U N = 48 V DC | |||
Nominal speed Nn [min-1] | 1800 | 1000 | 800 |
Nominal torque Mn [Nm] | 1.2 | 2.05 | 2.6 |
Nominal output Pn [kW] | 0.226 | 0.215 | 0.218 |
Aluminum reference flange, 230 mm x 130 mm x 10 mm Installation of a shaft sealing ring leads to a reduction in the nominal values. | |||
Mechanical data | AMI81xx | ||
|---|---|---|---|
31 | 32 | 33 | |
Rotor moment of inertia J [kgcm2] | 0.462 | 0.842 | 1.23 |
Rotor moment of inertia with brake | 0.541 | 0.921 | 1.46 |
Number of poles | 8 | ||
Static friction torque MR [Nm], Without shaft sealing ring | 0.01 | 0.01 | 0.02 |
Thermal time constant tTH [min] | 24 | 24 | 28 |
Weight [kg] | 2.15 | 2.75 | 3.35 |
Weight with brake [kg] | 2.55 | 3.15 | 3.95 |
Flange | |||
Fit | j6 | ||
Tolerance class | N | ||
Protection rating | |||
Standard housing version | IP65 | ||
Standard shaft feedthrough version | IP54 / IP20 in mounting position V3 | ||
Paint finishes | |||
Properties | Acrylic powder-coated | ||
Color | Anthracite gray; RAL 7016 | ||
Optional holding brake [+] | AMI8131, AMI8132 | AMI8133 |
|---|---|---|
Holding torque at 120 °C MBR [Nm] | 2.0 | 3.5 |
Supply voltage UBR [VDC] | 24; +6% to -10% | |
Electrical power PBR [W] | 10 | 12 |
Current at 120 °C Ion [A] | 0.3 | 0.36 |
Release delay time tBRH [ms] | 25 | 35 |
Application delay time tBRL [ms] | 8 | 15 |