Feedback

The following tables show the connector assignment:

Resolver

Pin assignment of M12 plug, 8-pin

Resolver connector

Contact

Function

Core identification

Feedback 1:

1

SIN+

white

2

SIN-

brown

3

COS+

green

4

COS-

yellow

5

REF+

gray

6

REF-

pink

7

---

---

8

---

---