OneCableTechnology
The following tables show the connector assignment:
iTec® plug
Pin assignment of iTec® plug | |||
---|---|---|---|
iTec connector | Contact | Function | Core identification |
A | U | Black/1 | |
B | W | Black/3 | |
C | V | Black/2 | |
1 | Brake+ | 5 | |
2 | Brake- | 6 | |
3 | OCT+ | White | |
4 | OCT- | Blue | |
5 | --- | --- | |
PE | PE | Green/yellow |
M23 Speedtec® plug
Pin assignment of M23 Speedtec® plug | |||
---|---|---|---|
M23 connector | Contact | Function | Core identification |
A | U | Black/1 | |
B | V | Black/2 | |
C | W | Black/3 | |
D | PE | Green/yellow | |
E | OCT- | Blue | |
F | Shield | Shield | |
G | Brake+ | Black/5 | |
H | OCT+ | White | |
L | Brake- | Black/6 |