AM814x
Electrical data  | AM81xx  | ||
|---|---|---|---|
41J  | 41N  | 42N  | |
  | 2.4  | 2.4  | 3.9  | 
  | 8.0  | 15.6  | 15.1  | 
  | 9000  | 9000  | 9000  | 
  | 50  | 50  | 50  | 
  | 36.2  | 68.7  | 82.2  | 
  | 9.13  | 9.14  | 18.9  | 
  | 0.3  | 0.154  | 0.258  | 
  | 21  | 11  | 19  | 
  | 0.9  | 0.25  | 0.28  | 
  | 3.5  | 0.97  | 1.32  | 
Power supply UN= 24 V DC  | |||
  | 300  | 1000  | 500  | 
  | 2.4  | 2.4  | 3.9  | 
  | 75  | 251  | 204  | 
Power supply UN= 48 V DC  | |||
  | 1000  | 2500  | 1500  | 
  | 2.4  | 2.37  | 3.9  | 
  | 250  | 620  | 613  | 
  | 8  | 15.2  | 14.6  | 
Connection technology  | iTec  | M23-Speedtec  | M23-Speedtec  | 
Reference flange aluminum 230 mm x 130 mm x 10 mm Installation of a shaft seal ring leads to a reduction of the rated values.  | |||
Mechanical data  | AM81xx  | |
|---|---|---|
41  | 42  | |
  | 1.08  | 1.98  | 
  | 1.73  | 2.63  | 
  | 8  | |
  | 0.02  | 0.02  | 
  | 30  | 33  | 
  | 2.8  | 3.8  | 
  | 3.6  | 4.5  | 
Flange  | ||
  | j6  | |
  | N  | |
Protection class  | ||
  | IP65  | |
  | IP54  | |
Paint finishes  | ||
  | acrylic powder-coated  | |
  | Anthracite gray; RAL 7016  | |
Optional holding brake [+]  | AM8141-J  | AM8141-N and AM8142-N  | 
|---|---|---|
  | 2.5  | 9  | 
  | 24 V DC +6% to-10%  | |
  | 12  | 18  | 
  | 0.5  | 0.54  | 
  | 20  | 40  | 
  | 15  | 20  | 
Further Information