AM813x
Electrical data  | AM81xx  | ||||||
|---|---|---|---|---|---|---|---|
31F  | 31F on EL7201  | 31J  | 31N  | 32J  | 32N  | 33N  | |
  | 1.35  | 0.80  | 1.35  | 1.32  | 2.37  | 2.37  | 3.17  | 
  | 5.0  | 2.8  | 8.0  | 15.4  | 8.0  | 15.8  | 14.4  | 
  | 10000  | 10000  | 10000  | 10000  | 10000  | 10000  | 10000  | 
  | 50  | 50  | 50  | 50  | 50  | 50  | 50  | 
  | 27.8  | 5.66  | 44.7  | 89.4  | 44.3  | 96  | 98.4  | 
  | 6.07  | 1.76  | 6.07  | 6.07  | 11.7  | 11.7  | 17.7  | 
  | 0.27  | 0.28  | 0.169  | 0.086  | 0.296  | 0.15  | 0.22  | 
  | 19  | 19  | 11.8  | 6.1  | 21  | 10  | 14  | 
  | 1.95  | 1.95  | 0.73  | 0.2  | 0.96  | 0.22  | 0.25  | 
  | 5.3  | 5.3  | 2.05  | 0.5  | 3.4  | 0.72  | 0.6  | 
Power supply UN= 24 V DC  | |||||||
  | 300  | 300  | 600  | 1800  | 300  | 1000  | 800  | 
  | 1.35  | 0.80  | 1.35  | 1.3  | 2.36  | 2.33  | 3.1  | 
  | 28  | 25  | 94  | 245  | 74  | 244  | 260  | 
Power supply UN= 48 V DC  | |||||||
  | 1000  | 1000  | 1800  | 4000  | 1000  | 2500  | 2000  | 
  | 1.35  | 0.80  | 1.34  | 1.28  | 2.35  | 2.3  | 2.96  | 
  | 140  | 84  | 253  | 536  | 246  | 602  | 620  | 
  | 4.95  | 2.8  | 8  | 14.9  | 8  | 14.8  | 13.5  | 
Connection technology  | iTec  | iTec  | iTec  | M23-Speedtec  | iTec  | M23-Speedtec  | M23-Speedtec  | 
Reference flange aluminum 230 mm x 130 mm x 10 mm Installation of a shaft seal ring leads to a reduction of the rated values.  | |||||||
Mechanical data  | AM81xx  | ||
|---|---|---|---|
31  | 32  | 33  | |
  | 0.462  | 0.842  | 1.23  | 
  | 0.541  | 0.921  | 1.46  | 
  | 8  | ||
  | 0.009  | 0.009  | 0.02  | 
  | 24  | 24  | 28  | 
  | 1.8  | 2.4  | 3  | 
  | 2.2  | 2.8  | 3.6  | 
Flange  | |||
  | j6  | ||
  | N  | ||
Protection class  | |||
  | IP54  | ||
  | IP54  | ||
Paint finishes  | |||
  | acrylic powder-coated  | ||
  | Anthracite gray; RAL 7016  | ||
Optional holding brake [+]  | AM8131 and AM8132  | AM8133  | 
|---|---|---|
  | 2.0  | 3.5  | 
  | 24 V DC +6% to-10%  | 24 V DC +6% to-10%  | 
  | 11  | 12  | 
  | 0.33  | 0.36  | 
  | 25  | 25  | 
  | 8  | 15  |