Flange mounts
Information on correct flange-mounting of the motors is provided below.
Size | Bore diameter [mm] | Cheese-head screw | Tightening torque | Plain washer |
|---|---|---|---|---|
AM811x | 4.3 | M4 x 16 | 2.7 | Washer M4 DIN 127 |
AM812x | 5.5 | M5x16 | 5.5 | 5.3 |
AM813x | 6.0 | M5x16 | 5.5 | 5.3 |
AM814x | 7.0 | M6x20 | 10.0 | 6.4 |