General technical data
Climate category | 3K3 according to EN 60721 |
Ambient temperature (at rated values) | +5 - +40 °C for site altitudes up to 1000 m amsl |
Permissible humidity (at rated values) | 95% relative humidity, non-condensing |
Power derating (currents and torques) | For site altitudes above 1000 m amsl and 40 °C |
Ball bearing service life | ≥30.000 operating hours |
Technical data | → see section Technical data |
Storage and transport data | → see section Handling |
Further Information