Approved
Cleaning agents | Chemical formula |
---|---|
Acetyl chloride | CH3COCI |
Aluminum chloride | AICI3-6H2O |
Ammonium chloride | NH4CI |
Antimony trichloride | SbCl3 |
Barium chloride | BaCl2-2H2O |
Chlorine; also chlorine water, chlorinated lime and chlorobenzene | Cl2 |
Chlorosulfuric acid | HSO3Cl |
Hydrogen chloride gas | HCI |
Chromic acid | CrO3 |
Iron(III) chloride | FeCl3 |
Hydrogen fluoride | HF |
Carnallite | KCIMgCl2-6H2O |
Aqua regia | HCL + HNO3 |
Magnesium chloride | MgCl2-6H2O |
Monochloroacetic acid | CH2CICOOH |
Sodium chloride; common salt | NaCl |
Sodium hydroxide | NaOH |
Sodium peroxide | Na2O2 |
Sulfuric acid | H2SO4 |
Tartaric acid | COOH; CHOH2 COOH |
Tin-II IV-chloride | SnCl2-2H2O SnCl4 |