Intervals
Under nominal conditions, the motor components have different operating hours. We have provided you with a list of maintenance work and intervals for the associated components below:
Component | Interval | Maintenance |
|---|---|---|
Ball bearing | 30000 operating hours | Replace bearing |
Motor | 2500 operating hours/annually | Check motor for bearing noises If noises are detected:
|
Shaft sealing ring | 5000 operating hours | Perform visual inspection Lubricate the shaft sealing ring Recommended lubricants:
In case of damage and pressure drop:
|
Cables | Regular intervals | Perform visual inspection and check for damage As required:
|
5 million bending cycles | Replace cables | |
Fan cover [+] | half-yearly | Perform visual inspection and check for damage In the event of unbalance:
In case of damage:
|
Power box | 500 mating cycles | In case of damage:
|
Connector | 10 turning cycles | In case of damage:
|