terminal box
Notice | |
Avoid soiling and damage When dismantling the cover and connecting the terminal box and cables, make sure that no foreign objects or dirt particles enter the terminal box, the clamping ring or the M40 thread on the terminal box. Failure to do so may adversely affect the function of the connections. |
![]() | Assembly of the power cable and feedback cable When assembling the cables, note that the size of the blind plug thread in the terminal box is M40. |
- ►Make sure that the rubber seal [6] in the cover [5] is not lost or damaged
- ►Loosen and remove screws [1] to [4]
- ►Remove cover [5]
- ►Loosen clamping ring [8]
- ►Insert motor cable [7] through clamping ring [8] into terminal box [9]
Motor cable | Order details |
|---|---|
10 mm² for motors with terminal box | ZK4506-8027-xxxx |
16 mm² for motors with terminal box | ZK4506-8018-xxxx |
- ►Fasten clamping ring [8] to the terminal box
- ►Connect the cable ends to the terminal according to the assignment diagram
Important
The assignment diagram of the terminal box can be found below: Technical data AM807x.
- ►Make sure that the seal is correctly placed on the terminal box
- ►Re-install the cover [5]
