Cables
Notice | |
Avoid soiling and damage When connecting the socket and connector, make sure that the poles and the inside of the component are not soiled or damaged. Failure to do so may adversely affect the function of the connections. |
![]() | Hint for trouble-free application and assembly:
|
Beckhoff offers pre-assembled cables for faster and flawless installation of the motors. These cables are tested with regard to the material used, shielding and connection type. Perfect functioning and compliance with legal regulations, such as EMC and UL, are guaranteed. The use of other cables can cause unexpected malfunctions and result in exclusion of warranty.
Choice of cable
Beckhoff motor cables and feedback cables differ from one another in the method of laying, the type of connection and the core cross-section. The table below shows the assignment of the different Beckhoff cables to the matching servomotors and servo drives.
Motor cables for AX5000 servo drives
Servomotor | Servo drive | Order key | Laying method |
|---|---|---|---|
Flange size F1 to F3 | |||
| AX5101 to AX5106, AX520x | ZK4500-8022-xxxx | Highly dynamic |
ZK4500-8062-xxxx | Torsion-capable | ||
Flange size F4 to F6 | |||
| AX5101 to AX5112, AX520x | ZK4500-8003-xxxx | Fixed installation |
ZK4500-8023-xxxx | Highly dynamic | ||
ZK4500-8063-xxxx | Torsion-capable | ||
AX5118, AX5125 | ZK4500-8004-xxxx | Fixed installation | |
ZK4500-8024-xxxx | Highly dynamic | ||
ZK4500-8064-xxxx | Torsion-capable | ||
Flange size F6 to F7 | |||
| AX5112 to AX5125 | ZK4500-8025-xxxx | Highly dynamic |
AX5140 | ZK4500-8027-xxxx | ||
AX5160 | ZK4504-8027-xxxx | ||
| ZK4506-8027-xxxx | ||
| AX5172 | ZK4504-8018-xxxx | dynamic |
| ZK4506-8018-xxxx | ||
Motor cables for AX8000 multi-axis servo system
Servomotor | Servo drive | Order key | Laying method |
|---|---|---|---|
Flange size F1 to F3 | |||
AM801x, AM802x, AM803x | AX8108, AX8206 | ZK4800-8022-xxxx | Highly dynamic |
ZK4800-8062-xxxx | Torsion-capable | ||
Flange size F4 to F6 | |||
AM804x, AM854x, AM805x, AM855x, AM806x, AM856x up to P-winding | AX8108, AX8206 | ZK4800-8003-xxxx | Fixed installation |
AX8118 | ZK4800-8023-xxxx | Highly dynamic | |
ZK4800-8063-xxxx | Torsion-capable | ||
ZK4800-8004-xxxx | Fixed installation | ||
ZK4800-8024-xxxx | Highly dynamic | ||
| ZK4800-8064-xxxx | Torsion-capable | |
Flange size F6 to F7 | |||
AM806x, AM856x from Q-winding AM807x | AX8118 | ZK4800-8025-xxxx | Highly dynamic |
AX8525 | ZK4800-8525-xxxx | Fixed installation | |
AX8540 | ZK4800-8527-xxxx | ||
Extension cables for AX5000 and AX8000
Extension cable | AX5000 – motor cable | AX8000 – motor cable |
|---|---|---|
ZK4501-8022-xxxx | ZK4500-8022-xxxx | ZK4800-8022-xxxx |
ZK4501-8062-xxxx | ZK4500-8062-xxxx | ZK4800-8062-xxxx |
ZK4501-8003-xxxx | ZK4500-8003-xxxx | ZK4800-8003-xxxx |
ZK4501-8023-xxxx | ZK4500-8023-xxxx | ZK4800-8023-xxxx |
ZK4501-8063-xxxx | ZK4500-8063-xxxx | ZK4800-8063-xxxx |
ZK4501-8004-xxxx | ZK4500-8004-xxxx | ZK4800-8004-xxxx |
ZK4501-8024-xxxx | ZK4500-8024-xxxx | ZK4800-8024-xxxx, ZK4800-8524-xxxx |
ZK4501-8064-xxxx | ZK4500-8064-xxxx | ZK4800-8064-xxxx |
ZK4501-8025-xxxx | ZK4500-8025-xxxx | ZK4800-8025-xxxx, ZK4800-8525-xxxx |
ZK4501-8027-xxxx | ZK4500-8027-xxxx, ZK4504-8027-xxxx | ZK4800-8027-xxxx |
Feedback cables for AX5000
Servomotor | Order key | Laying method |
|---|---|---|
AM802x, AM803x | ZK4530-8110-xxxx | dynamic |
ZK4531-8110-xxxx | ||
AM804x, AM854x, AM805x, AM855x, AM806x, AM856x AM807x | ZK4530-8010-xxxx | |
ZK4531-8010-xxxx | ||
AM802x AM803x | ZK4510-8110-xxxx | |
ZK4511-8110-xxxx | ||
AM804x, AM854x, AM805x, AM855x, AM806x, AM856x AM807x | ZK4510-8020-xxxx | Highly dynamic |
ZK4511-8020-xxxx |
