Mounting

Notice

Clean the working environment

Workplaces and their immediate surroundings must be tidy and dust-free. Avoid dirt in tapped holes.

Disregarding this can lead to malfunctions and damage to the components.

►Attach the motor to the machine

Only for AM807x series:

►If necessary, loosen and remove the eyebolts on the motor housing
Mounting 1:
►Push the fan cover [+] [1] up to the mechanical stop
►Make sure that on both sides of the motor the elongated holes [3] are aligned with the screw connection devices [2]
Mounting 2:
►Fit screws [4] to [7]
►Fit nuts [8] and [11] with washers [9] and [10]
►Observe tightening torques:

Screws

Nuts

3 Nm size 2.5

2.5 Nm, size 7

Use Beckhoff control cable

Use the pre-assembled control cable ZK4054-6400-0xxx to connect the fan cover [+]

Mounting 3:
►Plug the power connector [12] into the power box [13] of the motor
►Hand-tighten power connector [12] and check for tight fit