Mounting

WARNING

Do not touch hot output elements without personal protective equipment

Only handle hot output elements, such as couplings or pulleys, with special thermal gloves. Avoid prolonged contact with hot components.

Hot components can cause severe burns to body parts and limbs.

Notice

Do not mount the drive element offset

Place the drive element centered and straight on the motor shaft.

An offset will cause unacceptable vibration and the destruction of the ball bearings and the coupling.

Warm up the output elements according to manufacturer's instructions
Remove the protective cap
Degrease and clean the motor shaft
Remove the output element from the oven and transport it to the workstation
Mounting 1:
Place output element [1] centered and straight on the motor shaft [2]
Mounting 2:
Insert washer [3] with screw [4] of strength class 8.8 and nut [5] into the locking thread [6] of the motor shaft
Tighten nut [5]

The output element is pulled onto the motor shaft by the nut.