Flange mounting
The following table provides information on components for mounting the motor on the machine or system:
Quality of the Hexagon Socket Head Cap Screw DIN EN ISO 4762 = 8.8 | ||||
|---|---|---|---|---|
Motor | Bore diameter [mm] | Bolt size | Tightening torque [Nm] | washer DIN EN ISO 7089 |
AM801x | 4.3 | M4 x 16 | 3 | 4.3 |
AM802x | 5.5 | M5 x 16 | 5.5 | 5.3; DIN 7980 |
AM8x3x | 6 | M5 x 16 | 5.5 | 5.3; DIN 7980 |
AM8x4x | 7 | M6 x 20 | 10 | 6.4 |
AM8x5x | 9 | M8 x 25 | 25 | 8.3 |
AM8x6x | 11 | M10 x 30 | 50 | 10.5 |
AM807x | 13.5 | M12 x 40 | 85 | 13; DIN 7980 |