Conditions
During transport and storage ensure that the motors and individual components are not damaged. Observe the specifications in the following chapters and comply with the following conditions:
- Climate category: 2K3 according to EN 60721
- Temperature: -25 °C to +70 °C, maximum fluctuation 20 K/hour
- Air humidity: 5 % to 95 % relative humidity, no condensation
- Use of suitable means of transport
- The device should be transported and stored in a horizontal position
- Use of the vendor's original packaging
The table shows the maximum stacking height at which you may store and transport the motors on a pallet in the original packaging:
Motor type | Stacking height [pieces] |
|---|---|
AM801x | 10 |
AM802x | 10 |
AM803x or AM853x | 6 |
AM804x or AM854x | 6 |
AM805x or AM855x | 5 |
AM806x or AM856x | 2 |
AM807x | 1 |