Data for operation and environment
Beckhoff products are designed for operation under certain environmental conditions, which vary according to the product. The following specifications must be observed for operation and environment in order to achieve the optimum service life of the products.
![]() | Operate the motor only under the specified conditions Operate motors only under the operating and environmental conditions specified in this chapter. This ensures a long service life and proper operation. Temperatures above 40 °C and encapsulated installation can shorten the service life of the servomotor. |
Environmental requirements | |
---|---|
Climate category - operation | 2K3 according to EN 60721 |
Ambient temperature during operation | +5 °C to +40 °C, extended temperature range |
Ambient temperature during transport | -25 °C to +70 °C, maximum fluctuation 20 K/hour |
Ambient temperature during storage | -25 °C to +55 °C, maximum fluctuation 20 K/hour |
Power derating | No derating at installation altitudes higher than 1000 m above sea level and a temperature reduction of 10 K/1000 m. |
Derating according to installation altitude | At installation heights higher than 1000 m above sea level and 40 °C:
|
Permissible humidity in operation | 95 % relative humidity, no condensation |
Permissible humidity during transport and storage | 5 % to 95 % relative humidity, no condensation |
Specifications for intended use | |
---|---|
Cooling | Convection |
Insulation material class | F according to IEC 60085, UL1446 class F |
Protection rating | Housing: IP 65; IP54 for AM801x |
Feedback system | absolute encoder, single-turn and multi-turn OCT, resolver |
Vibration resistance | 50 g, 10...2000 Hz according to EN 60068-2-6 |
Shock resistance | 100 g, 6 ms according to EN 60068-2-27 |
EMC requirements | conforms to EN 61800-3:2004 + A1:2012 |
Approvals | CE, |
Vibration class <= 1800 [rpm] | |
| 90 µm |
| 23 µm |
Vibration class > 1800 [rpm] | |
| 65 µm |
| 16 µm |