Name plate

Name plate 1:

Item number

Explanation

1

Motor type

2

Standstill torque

3

Nominal speed

4

Standstill current

5

Nominal voltage

6

Nominal output

7

Insulation class

8

Protection class

9

Brake type

10

cURus approval for USA / CAN

11

Serial number

12

DataMatrix code

13

CE conformity

14

UKCA conformity

15

Disposal according to WEEE directive

16

EAC conformity

17

Country of manufacture

18

Safety Integrity Level