M40 connector
Pin assignment M40 connector | ||
---|---|---|
Contact | Function | Core identification |
U | U | black/1 |
V | V | black/2 |
W | W | black/3 |
PE | PE | Green/yellow |
N | --- | --- |
+ | Brake+ | Black/5 |
- | Brake- | Black/6 |
1 | --- | --- |
2 | --- | --- |
H | Temperature+/OCT+ | White |
L | Temperature-/OCT- | Blue |
Pin assignment M40 connector | ||
---|---|---|
Contact | Function | Core identification |
U | U | black/1 |
V | V | black/2 |
W | W | black/3 |
PE | PE | Green/yellow |
N | --- | --- |
+ | Brake+ | Black/5 |
- | Brake- | Black/6 |
1 | --- | --- |
2 | --- | --- |
H | Temperature+/OCT+ | White |
L | Temperature-/OCT- | Blue |