AL8200-0000-0000
- 3 m connection cable
Assignment (color code) | |
|---|---|
Color | Function |
brown | SIN + |
white | SIN - |
gray | COS + |
pink | COS - |
red | + 5 VDC |
blue | GND |
green | + 5 V sense |
yellow | GND sense |
Shield | PE / GND |
Assignment (color code) | |
|---|---|
Color | Function |
brown | SIN + |
white | SIN - |
gray | COS + |
pink | COS - |
red | + 5 VDC |
blue | GND |
green | + 5 V sense |
yellow | GND sense |
Shield | PE / GND |