Properties
Name | Value / property |
|---|---|
Signal period | Pole pair distance 24 mm |
Output signal | Analog signal 1 Vpp, sine-cosine |
Termination resistor | R = 120 Ω |
Accuracy | < 100 µm |
Repeatability | < 50 µm |
Resolution | 5…10 µm |
Power supply | 5 V DC |
Connection cable |
|
Name | Value / property |
|---|---|
Signal period | Pole pair distance 24 mm |
Output signal | Analog signal 1 Vpp, sine-cosine |
Termination resistor | R = 120 Ω |
Accuracy | < 100 µm |
Repeatability | < 50 µm |
Resolution | 5…10 µm |
Power supply | 5 V DC |
Connection cable |
|