Assembly
Note | |
Use only the drill holes shown Use only the drill holes shown for the assembly or for other activities described in these operating instructions. Drill holes not shown may be present, for example, for production purposes. Failure to do so will result in damage to the magnetic encoder system or the motor. |
![]() | Clean the mounting surfaces Make sure that all mounting surfaces are oil-free, grease-free and unpainted. Remove any dirt or dust. Observe the mounting sequence Mount the AL8200 magnetic encoder system only after all steps of the AL8000 assembly have been completed. Observe the screw requirements Observe the minimum and maximum screw depths of the screws. Information on the screw depths can be found in the individual sections during mounting. Please observe the permissible torques and standards. |
The MES is installed behind or in front of the primary part, so that it moves with the primary part over the secondary part.
Screw quality = strength class 8.8 | |
|---|---|
Screw | M4 |
Screw depth | 4 - 4.5 mm |
Tightening torque | 2 Nm |
Locating pin according to ISO 8734 | |
|---|---|
Nominal diameter | 5 mm |
Screw depth | 4 - 4.5 mm |
| Distance to the top side of the primary part | Rotation with respect to the movement direction | Distance to the outside edge of the primary part |
|---|---|---|---|
| H in mm | degree | mm |
AL802x | 0 |
0.5 |
±1 |
AL804x | 0 | ||
AL806x-0 | 1 | ||
AL806x-1 | 3 |
