iTec® plug
Pin assignment cable diameter 1.0 mm² | |||
|---|---|---|---|
Contact | Function | Color | Core identification |
A | U | Black | 1 |
B | W | Black | 3 |
C | V | Black | 2 |
1 | --- | --- | --- |
2 | --- | --- | --- |
3 | Temperature+/Us | White | --- |
4 | Temperature-/GND | Blue | --- |
5 | Shield | Shield | --- |
PE | PE | Green/yellow | --- |