Coil part
![]() | Loss of force due to asymmetry Place the coil unit of the AL812x series with an offset to the magnetic plate. Failure to observe this may result in loss of force at the linear motor and loss of performance in the machine or system. |
![]() | Dimensional drawings for alignment Please read the following chapters:
|
Mounting
- ►Clean the mounting surface on the coil unit and on the machine carriage
- ►Insert locating pins [1] into the holes of the coil unit [2]:
Locating pins | |
|---|---|
Tolerance zone | M6 |
Maximum screw depth | 4 mm |
- ►Place the machine carriage [3] with the holes on the locating pins [2] of the coil unit
- ►Align the coil unit, making sure that all the holes are aligned
- ►Insert the screws [4] and tighten them crosswise from inside to outside
Observe tightening torques:
Screw quality = strength class 8.8 | |
|---|---|
Screw | M5 x 0.8 |
Recommended screw depth | 5 mm |
Maximum screw depth | 6 mm |
Tightening torque | 6 Nm |
- ►Place the assembled coil unit including the machine carriage [5] on the guide carriage [6]
- ►Insert and tighten the screws [7]
See also

