Cables in the same direction
This illustration shows an example of an arrangement of two coil parts with cables in the same direction.
The dimensions A - B - C are provided in the following tables.
- A = minimum distance
- B = center-to-center distance between locating pin holes
- C = total length
AL812x | ||||
|---|---|---|---|---|
Motor 1 | Motor 2 | A | B | C |
[mm] | ||||
AL8121-0Eyz | AL8121-0Eyz | 51 | 144 | 237 |
AL8122-0Eyz | AL8122-0Eyz | 49 | 192 | 335 |
AL8124-0Gyz | AL8124-0Gyz | 49 | 288 | 527 |
AL8126-0Gyz | AL8126-0Gyz | 49 | 384 | 719 |