Conditions
During transport and storage avoid damage to the coil parts, magnetic plates and individual components. Observe the specifications in the following chapters and comply with the following conditions:
- Climate category: 3K3 according to EN 60721
 - Temperature: -25 °C to +70 °C, maximum fluctuation 20 K/hour
 - Humidity: relative humidity 5% to 95%, no condensation
 - Use of suitable means of transport
 - Transport and storage only in horizontal and vertical position
 - Use of the vendor's original packaging
 
The table shows the maximum stacking height at which you may store and transport the coil parts on a pallet in the original packaging:
Motor type  | Stacking height [pieces]  | 
|---|---|
AL812x  | 6  |