Data for operation and environment
Notice | |
Operate linear motors only under the specified conditions Operate the linear motors only under the conditions for operation and the environment listed in this chapter. This ensures a long service life and proper operation. Short-term or long-term operation outside of the specifications listed here may reduce the service life of the coil units. |
Beckhoff products are designed for operation under certain environmental conditions, which vary according to the product. The following specifications must be observed for operation and environment in order to achieve the optimum service life of the products.
Environmental requirements | |
---|---|
Climate category – operation | 3K3 according to EN 60721 |
Ambient temperature during operation | + 5 °C to + 40 °C |
Ambient temperature during transportation | - 25 °C to + 70 °C, maximum fluctuation 20 K/hour |
Ambient temperature during storage | - 25 °C to + 70 °C, maximum fluctuation 20 K/hour |
Power derating | No power derating up to an installation altitude of 1000 m above sea level. |
Installation altitude | At installation altitudes higher than 1000 m above sea level and 40 °C: 6 % at 2000 m above sea level |
Permissible humidity during transport and storage | 5 % to 95 % relative humidity, non-condensing |
Specifications for intended use | |
Ventilation | Convection or water-cooled |
Insulation material class | B |
Protection rating | IP64 |
Vibration resistance | 50 g, 10...2000 Hz in accordance with EN 60068-2-6 |
Shock resistance | 100 g, 6 ms in accordance with EN 60068-2-27 |
EMC requirements | in accordance with EN 61800-3:2004 + A1:2012 |
Approvals | CE, cURus, EAC, UKCA |