Definition and technical terms

This chapter provides information on various technical terms and their meaning.

Definition and technical terms 1:

Consider validity framework

All data valid for 40 °C ambient temperature and 60 K overtemperature of the winding. The data can have a tolerance of +/- 10 %.

Peak force Fmax [N]

Peak force at peak current Imax. The force that can be achieved depends on the peak output current of the servo terminal used. The peak force results in significant heating of the motor and may be delivered permanently for a maximum of 3 seconds; S5 operation.

Peak current Imax [A]

RMS value of the peak current at peak force Fmax.

Continuous force Fc [N]

Available continuous force in S1 operation close to standstill at continuous current Ic.

Continuous current Ic [A]

RMS value of the continuous current at continuous force Fc.

Maximum velocity Vmax [m/s]

Maximum velocity of the linear motor.

Force constant Kf [N/A]

Ratio of force to current while maintaining the ideal air gap.

Magnetic force of attraction Fa [N]

Magnetic force of attraction between magnetic plate and coil unit. Exists even when no current is flowing. Increases with the size of the coil unit and depends on the size of the air gap. See Chapter Air gap. Increases by up to 10% when the peak current is reached

Power loss PL [W]

Maximum power loss of the linear motor. Can be used for the calculation of the cooling systems.

Pole pair distance [mm]

Distance across a pole pair, north pole and south pole, of the magnetic plate.