AL812x
Performance data | AL81xx | ||||||||
|---|---|---|---|---|---|---|---|---|---|
21-xE | 21-xG | 22-xE | 22-xG | 22-xJ | 22-xN | 24-xJ | 24-xN | 26-xN | |
Peak force Fmax [N] ; 3 s | 100 | 100 | 170 | 200 | 220 | 219 | 440 | 440 | 650 |
Peak current Imax [A] | 5.6 | 9 | 5.6 | 9 | 16 | 32 | 16 | 32 | 32 |
Continuous force Fc [N] ; ΔT = 60 K | 56 | 56 | 112 | 112 | 120 | 120 | 240 | 240 | 360 |
Continuous current Ic [A] | 2.8 | 4.5 | 2.8 | 4.5 | 7.3 | 15 | 7.3 | 15 | 15 |
Maximum nominal output voltage | 48 | 48 | 48 | 48 | 48 | 48 | 48 | 48 | 48 |
Maximum velocity vmax [m/s] | 2.5 | 4.5 | 1.3 | 2.2 | 3.5 | 6 | 1.7 | 3.5 | 2.3 |
Force constant Kf [N/A] | 20 | 13 | 40 | 25 | 16 | 8 | 33 | 16 | 24 |
Force of magnetic attraction Fa [N] | 360 | 360 | 520 | 520 | 520 | 520 | 850 | 850 | 1250 |
Winding resistance ph-ph [Ω] | 2.8 | 1 | 5.7 | 2.1 | 0.9 | 0.3 | 1.8 | 0.5 | 0.8 |
Winding inductance ph-ph [mH] | 13 | 5.1 | 26 | 10 | 4.3 | 1 | 8.6 | 2.1 | 3.1 |
Counter EMF ph-ph [V/m/s] | 11 | 7 | 23 | 14 | 9 | 5 | 19 | 9 | 14 |
Continuous power loss PL [W] | 50 | 46 | 101 | 93 | 98 | 115 | 195 | 231 | 346 |
Motor constant [N²/W] | 71 | 78 | 143 | 155 | 148 | 125 | 295 | 250 | 375 |
Thermal resistance [K/W] | 1.2 | 1.3 | 0.6 | 0.6 | 0.6 | 0.5 | 0.3 | 0.3 | 0.2 |
Pole pair distance [mm] | 24 | ||||||||
Weight | |||||||||
Coil unit [kg] | 0.6 | 0.6 | 0.9 | 0.9 | 0.9 | 0.9 | 1.6 | 1.6 | 2.3 |
Magnetic plate [kg/m] | 2.1 | ||||||||
Sensors | |||||||||
Temperature sensor | LPTC-600 | ||||||||
Cable and motor data | |||||||||
Motor cable, outer diameter [mm] | 9 | 9 | 9 | 9 | 9.5 | 10.9 | 9.5 | 10.9 | 10.9 |
Motor cable, core cross-section | 4x1.0 mm2 + 2xAWG26 | 4x1.0 mm2 + 2xAWG26 | 4x1.0 mm2 + 2xAWG26 | 4x1.0 mm2 + 2xAWG26 | 4x1.5 mm2 + 2xAWG26 | 4x2.5 mm2 + 2xAWG26 | 4x1.5 mm2 + 2xAWG26 | 4x2.5 mm2 + 2xAWG26 | 4x2.5 mm2 + 2xAWG26 |
Minimum static bending radius | 4 x outer diameter | ||||||||
Cable length, assembled [m] | 0.5 | ||||||||
Cable length unassembled [m] | 1 | ||||||||
Connector | itec | itec | itec | itec | M23 | M23 | M23 | M23 | M23 |
Recommended servo terminal assignment | |||||||||
Servo terminal ELMxxxx | 7211/ | 7211/ | 7211/ | 7211 | 7221/ | 7231 | 7221/ | 7231 | 7231 |
The values are valid for a linear servomotor mounted on a metal surface that is equal to or larger than that of the motor, at a surface temperature of 20 °C | |||||||||