Name plate

Name plate 1:

Item number

Explanation

1

Product name

2

Order number

3

Serial number

4

Beckhoff Traceability Number (BTN)

5

Length

6

Width

7

CE conformity

8

Country of manufacture

9

Safety pictograms

10

Barcode

11

DataMatrix code; Beckhoff Identification Code (BIC)

Name plate 2:

Item number

Explanation

1

Product name

2

Beckhoff Traceability Number (BTN)

3

Dimensions

4

Weight

5

Version

6

Lot number

7

UKCA conformity

8

CE conformity

9

Data Matrix code; Beckhoff Identification Code (BIC)

10

Country of manufacture

11

Order number