Type key

AL8 t u v - 0000 - 0000

Explanation

AL8

Product area

  • Iron-core series 8 linear servomotors

t

Series

  • 5 = magnetic plate

u

Width

  • 2 = W2; 50 mm

v

Overall length

  • 1 = Short
  • 2 = Medium
  • 3 = Long