M40-SpeedTec® connector
Pin assignment | |||
|---|---|---|---|
Contact | Function | Color | Core identification |
U | U | Black | 1 |
V | V | Black | 2 |
W | W | Black | 3 |
PE | PE | Green/yellow | --- |
N | --- | --- | --- |
+ | --- | --- | --- |
- | --- | --- | --- |
1 | --- | --- | --- |
2 | --- | --- | --- |
H | Temperature+/Us | White | --- |
L | Temperature-/GND | Blue | --- |