M23-SpeedTec® connector
Pin assignment | |||
|---|---|---|---|
Contact | Function | Color | Core identification |
A | U | Black | 1 |
B | V | Black | 2 |
C | W | Black | 3 |
PE | PE | Green/yellow | --- |
E | Temperature-/GND | Blue | --- |
F | Shield | Shield | --- |
G | --- | --- | --- |
H | Temperature+/Us | White | --- |
L | --- | --- | --- |
Pin assignment | |||
|---|---|---|---|
Contact | Function | Color | Core identification |
A | U | Black | 1 |
B | V | Black | 2 |
C | W | Black | 3 |
PE | PE | Green/yellow | --- |
E | Temperature-/GND | Blue | --- |
F | Shield | Shield | --- |
G | --- | --- | --- |
H | Temperature+/Us | White | --- |
L | --- | --- | --- |