Cables opposite
This figure shows an example of an arrangement of two coil units with cables laid in opposite directions.
The dimensions A - B - C are provided in the following tables.
- A = minimum distance
- B = center-to-center distance between locating pin holes
- C = total length
AL802x | ||||
|---|---|---|---|---|
Motor 1 | Motor 2 | A | B | C |
[mm] | ||||
AL8021-0Eyz | AL8021-0Eyz | 1 | 164 | 187 |
AL8022-0Eyz | AL8022-0Eyz | 1 | 224 | 287 |
AL8024-0Gyz | AL8024-0Gyz | 1 | 320 | 479 |
AL8026-0Gyz | AL8026-0Gyz | 1 | 512 | 671 |
AL804x | ||||
|---|---|---|---|---|
Motor 1 | Motor 2 | A | B | C |
[mm] | ||||
AL8041-0Eyz | AL8041-0Eyz | 1 | 176 | 187 |
AL8042-0Eyz | AL8042-0Eyz | 1 | 224 | 287 |
AL8043-0Eyz | AL8043-0Eyz | 1 | 224 | 383 |
AL8043-0Gyz | AL8043-0Gyz | 1 | 224 | 383 |
AL8044-0Eyz | AL8044-0Eyz | 1 | 320 | 479 |
AL8044-0Hyz | AL8044-0Hyz | 1 | 320 | 479 |
AL8045-0Gyz | AL8045-0Gyz | 1 | 320 | 479 |
AL8045-0Kyz | AL8045-0Kyz | 1 | 320 | 479 |
AL8046-0Gyz | AL8046-0Gyz | 1 | 320 | 479 |
AL8046-0Kyz | AL8046-0Kyz | 1 | 320 | 479 |
AL8048-0Hyz | AL8048-0Hyz | 1 | 320 | 479 |
AL8048-0Kyz | AL8048-0Kyz | 1 | 320 | 479 |
AL806x-0xxx | ||||
|---|---|---|---|---|
Motor 1 | Motor 2 | A | B | C |
[mm] | ||||
AL8064-0Fyz | AL8064-0Fyz | 15 | 336 | 493 |
AL8064-0Kyz | AL8064-0Kyz | 15 | 336 | 493 |
AL8065-0Hyz | AL8065-0Hyz | 15 | 432 | 589 |
AL8065-0Kyz | AL8065-0Kyz | 15 | 432 | 589 |
AL8066-0Jyz | AL8066-0Jyz | 15 | 528 | 685 |
AL806A-0Kyz | AL806A-0Kyz | 15 | 912 | 1079 |
AL806A-0Qyz | AL806A-0Qyz | 15 | 912 | 1079 |
AL806x-1xxx | ||||
|---|---|---|---|---|
Motor 1 | Motor 2 | A | B | C |
[mm] | ||||
AL8066-1Jyz | AL8066-1Jyz | 15 | 528 | 715 |
AL8066-1Nyz | AL8066-1Nyz | 15 | 528 | 715 |
AL806A-1Kyz | AL806A-1Kyz | 15 | 912 | 1099 |
AL806A-1Ryz | AL806A-1Ryz | 15 | 912 | 1099 |
AL806B-1Lyz | AL806B-1Lyz | 15 | 1008 | 1195 |
AL806F-1Nyz | AL806F-1Nyz | 15 | 1392 | 1579 |
AL806F-1Tyz | AL806F-1Tyz | 15 | 1392 | 1579 |