Cables in the same direction
This figure shows an example of an arrangement of two coil units with cables in the same direction.
The dimensions A - B - C are provided in the following tables.
- A = minimum distance
- B = center-to-center distance between locating pin holes
- C = total length
AL802x | ||||
---|---|---|---|---|
Motor 1 | Motor 2 | A | B | C |
[mm] | ||||
AL8021-0Eyz | AL8021-0Eyz | 51 | 144 | 237 |
AL8022-0Eyz | AL8022-0Eyz | 49 | 192 | 335 |
AL8024-0Gyz | AL8024-0Gyz | 49 | 288 | 527 |
AL8026-0Gyz | AL8026-0Gyz | 49 | 384 | 719 |
AL804x | ||||
---|---|---|---|---|
Motor 1 | Motor 2 | A | B | C |
[mm] | ||||
AL8041-0Eyz | AL8041-0Eyz | 51 | 144 | 237 |
AL8042-0Eyz | AL8042-0Eyz | 49 | 192 | 335 |
AL8043-0Eyz | AL8043-0Eyz | 49 | 240 | 431 |
AL8043-0Gyz | AL8043-0Gyz | 49 | 240 | 431 |
AL8044-0Eyz | AL8044-0Eyz | 49 | 288 | 527 |
AL8044-0Hyz | AL8044-0Hyz | 49 | 288 | 527 |
AL8045-0Gyz | AL8045-0Gyz | 49 | 288 | 527 |
AL8045-0Kyz | AL8045-0Kyz | 49 | 288 | 527 |
AL8046-0Gyz | AL8046-0Gyz | 49 | 288 | 527 |
AL8046-0Kyz | AL8046-0Kyz | 49 | 288 | 527 |
AL8048-0Hyz | AL8048-0Hyz | 49 | 288 | 527 |
AL8048-0Kyz | AL8048-0Kyz | 49 | 288 | 527 |
AL806x-0xxx | ||||
---|---|---|---|---|
Motor 1 | Motor 2 | A | B | C |
[mm] | ||||
AL8064-0Fyz | AL8064-0Fyz | 49 | 288 | 527 |
AL8064-0Kyz | AL8064-0Kyz | 49 | 288 | 527 |
AL8065-0Hyz | AL8065-0Hyz | 49 | 336 | 623 |
AL8065-0Kyz | AL8065-0Kyz | 49 | 336 | 623 |
AL8066-0Jyz | AL8066-0Jyz | 49 | 384 | 719 |
AL806A-0Kyz | AL806A-0Kyz | 60 | 592 | 1124 |
AL806A-0Qyz | AL806A-0Qyz | 60 | 592 | 1124 |
AL806x-1xxx | ||||
---|---|---|---|---|
Motor 1 | Motor 2 | A | B | C |
[mm] | ||||
AL8066-1Jyz | AL8066-1Jyz | 50 | 400 | 750 |
AL8066-1Nyz | AL8066-1Nyz | 50 | 400 | 750 |
AL806A-1Kyz | AL806A-1Kyz | 50 | 592 | 1134 |
AL806A-1Ryz | AL806A-1Ryz | 50 | 592 | 1134 |
AL806B-1Lyz | AL806B-1Lyz | 50 | 640 | 1230 |
AL806F-1Nyz | AL806F-1Nyz | 50 | 832 | 1614 |
AL806F-1Tyz | AL806F-1Tyz | 50 | 832 | 1614 |