Cable arrangement
This figure shows an example of two coil units with cables facing each other.
The dimensions A - B - C are provided in the following tables.
- A = minimum distance
- B = center-to-center distance between locating pin holes
- C = total length
AL802x | ||||
|---|---|---|---|---|
Motor 1 | Motor 2 | A | B | C |
[mm] | ||||
AL8021-0Eyz | AL8021-0Eyz | 53 | 76 | 239 |
AL8022-0Eyz | AL8022-0Eyz | 49 | 112 | 335 |
AL8024-0Gyz | AL8024-0Gyz | 49 | 208 | 527 |
AL8026-0Gyz | AL8026-0Gyz | 49 | 208 | 719 |
AL804x | ||||
|---|---|---|---|---|
Motor 1 | Motor 2 | A | B | C |
[mm] | ||||
AL8041-0Eyz | AL8041-0Eyz | 53 | 64 | 239 |
AL8042-0Eyz | AL8042-0Eyz | 49 | 112 | 335 |
AL8043-0Eyz | AL8043-0Eyz | 49 | 208 | 431 |
AL8043-0Gyz | AL8043-0Gyz | 49 | 208 | 431 |
AL8044-0Eyz | AL8044-0Eyz | 49 | 208 | 527 |
AL8044-0Hyz | AL8044-0Hyz | 49 | 208 | 527 |
AL8045-0Gyz | AL8045-0Gyz | 49 | 208 | 527 |
AL8045-0Kyz | AL8045-0Kyz | 49 | 208 | 527 |
AL8046-0Gyz | AL8046-0Gyz | 49 | 208 | 527 |
AL8046-0Kyz | AL8046-0Kyz | 49 | 208 | 527 |
AL8048-0Hyz | AL8048-0Hyz | 49 | 208 | 527 |
AL8048-0Kyz | AL8048-0Kyz | 49 | 208 | 527 |
AL806x-0xxx | ||||
|---|---|---|---|---|
Motor 1 | Motor 2 | A | B | C |
[mm] | ||||
AL8064-0Fyz | AL8064-0Fyz | 51 | 208 | 529 |
AL8064-0Kyz | AL8064-0Kyz | 51 | 208 | 529 |
AL8065-0Hyz | AL8065-0Hyz | 51 | 208 | 625 |
AL8065-0Kyz | AL8065-0Kyz | 51 | 208 | 625 |
AL8066-0Jyz | AL8066-0Jyz | 51 | 208 | 721 |
AL806A-0Kyz | AL806A-0Kyz | 57 | 224 | 1121 |
AL806A-0Qyz | AL806A-0Qyz | 57 | 224 | 1121 |
AL806x-1xxx | ||||
|---|---|---|---|---|
Motor 1 | Motor 2 | A | B | C |
[mm] | ||||
AL8066-1Jyz | AL8066-1Jyz | 53 | 240 | 753 |
AL8066-1Nyz | AL8066-1Nyz | 53 | 240 | 753 |
AL806A-1Kyz | AL806A-1Kyz | 53 | 240 | 1137 |
AL806A-1Ryz | AL806A-1Ryz | 53 | 240 | 1137 |
AL806B-1Lyz | AL806B-1Lyz | 53 | 240 | 1233 |
AL806F-1Nyz | AL806F-1Nyz | 53 | 240 | 1617 |
AL806F-1Tyz | AL806F-1Tyz | 53 | 240 | 1617 |