Conditions
During transport and storage avoid damage to the coil units, magnetic plates and individual components. Observe the specifications in the following chapters and comply with the following conditions:
- Climate category: 3K3 according to EN 60721
- Temperature: -25 °C to +70 °C, maximum fluctuation 20 K/hour
- Humidity: relative humidity 5% to 95%, no condensation
- Use of suitable means of transport
- Transport and storage only in horizontal and vertical position
- Use of the vendor's original packaging
The table shows the maximum stacking height at which you may store and transport the coil units on a pallet in the original packaging:
Motor type | Stacking height [pieces] |
---|---|
AL802x | 6 |
AL804x | 5 |
AL806x | 1 |