Name plate

Name plate 1:

Item number

Explanation

1

Product name

2

Order number

3

BTN = Beckhoff-Traceability-Number

4

Peak force

5

Continuous force

6

Maximum velocity

7

Protection rating

8

Peak current

9

Continuous current

10

Nominal voltage

11

Insulation class

12

UKCA marking

13

cURus approval

14

WEEE compliance

15

Country of manufacture

16

Data Matrix Code

17

Hardware index

18

CE conformity