Product characteristics
Dust-protected IP64 housing
The coil parts are suitable for a wide range of environmental conditions. The coil parts and magnetic plates are fully potted and IP64 protected, making the components dustproof and suitable for temporary immersion.
Neodymium permanent magnets
Neodymium permanent magnets are built into the magnetic plate. Neodymium is a hard magnetic material with strong magnetic fields that facilitate high forces.
Coupling to servo drives
The coil parts are available with pre-assembled cables and connectors. This significantly reduces the cabling effort and prevents wiring faults. They can be coupled to servo drives.
Electronic commutation in the servo drive
The commutation of the motor is done electronically. The three coils are supplied from a bridge circuit.
Thermal contacts
A thermal contact LPTC-600 is installed to monitor and measure the winding temperature and to protect the motor against overheating. This can be read out by the user.
Temperature warning and switch-off
- Motor warning temperature at 80 °C
- Motor switch-off temperature at 100 °C
Uniform linear motor width
Within a width category, such as AL802x, the coil parts have identical width and can therefore be operated together on one magnetic track and combined as desired.