NTC Specification
The NTC sensor is used for temperature monitoring in the coil unit.

Specifications of the NTC sensor | |
|---|---|
Tolerance ΔRR / ΔRR | 5 % |
Max. Power | 60 mW |
T (ºC) | 0 | 10 | 20 | 30 | 40 | 50 | 60 | 70 | 80 | 90 | 100 | 110 | 120 | 130 |
RNTC (Ω) | 32650 | 19900 | 12490 | 8057 | 5327 | 3603 | 2488 | 1752 | 1258 | 918 | 680 | 511 | 389 | 301 |