Assignment plan
Connection | Signal description | MES AL2200 | LIKA SMS-V1 | SIKO LE100 | N J* LIA1Vss | SONY PL101 |
---|---|---|---|---|---|---|
X1 – PE | PE / GND | shield | shield | shield | white / green | shield |
X2 – 1 | COS - | red | orange | green | red | grey |
X2 – 2 | GND | white | black | black | white | white |
X2 – 3 | SIN - | yellow | blue | orange | yellow | yellow |
X2 – 4 | + 5 VDC | brown | red | brown | brown | red |
X2 – 5 | DATA + / Z + | --- | white | blue | grey | pink |
X2 – 6 | n.c. | --- | --- | --- | --- | --- |
X2 – 7 | PTC | --- | --- | --- | --- | --- |
X2 – 8 | Clock + | --- | --- | --- | --- | --- |
X2 – 9 | COS + | blue | green | yellow | blue | orange |
X2 – 10 | GND sense | grey | --- | --- | --- | --- |
X2 – 11 | SIN + | green | yellow | red | green | blue |
X2 – 12 | + 5 V sense | pink | --- | --- | --- | --- |
X2 – 13 | DATA - / Z - | --- | --- | pink | pink | green |
X2 – 14 | PTC | --- | --- | --- | --- | --- |
X2 – 15 | Clock - | --- | --- | --- | --- | --- |
Jumper
Using the jumpers, the wiring of the temperature contact can be determined.
Connector-Box | Connection of the thermo contact | Jumper position |
---|---|---|
Standard AL2250-0000 | Thermo contact (T) connected with encoder cable (X2) | Jumper downstairs |