AL2250-0002
Position | Description |
---|---|
T | Thermal protection contact; motor side |
A | Cable entry for the motor cable of the linear motor |
B | Cable entry for the encoder cable of the linear motor |
C | Cable entry for the thermal protection contact of the linear motor |
D | Power socket for connecting the feedback system: M23-plug; 17 poles |
E | Power socket for connecting the motor cable: M23-plug; 9 poles |
X1 | Terminal strip for the motor cable |
X2 | Terminal strip for the feedback system |
X3 | Terminal strip for the thermal protection contact of the servo drive |
*The cable bushings B and C are congruent with each other |