AL28xx-1 water-cooled
Electrical data | AL2818-100x | AL2830-100x | AL2845-100x | ||
|---|---|---|---|---|---|
Velocity (vmax) | |||||
| N | 3 m/s | 2.5 m/s | ||
| S | 6 m/s | |||
Peak current (IPa) | |||||
| N | 19.6 A | 27 A | 41 A | |
| S | 41 A | 65 A | 98 A | |
Continuous current air cooling (Ica) | |||||
| N | 6.1 A | 8.5 A | 12.6 A | |
| S | 12.7 A | 20.4 A | 30.6 A | |
Continuous current water cooling (Icw) | |||||
| N | 6.5 A | 8.9 A | 13.4 A | |
| S | 13.4 A | 21.5 A | 32.3 A | |
Power constant (Kf) | |||||
| N | 186 N/A | 225 N/A | ||
| S | 90 N/A | 93 N/A | ||
Winding resistance Ph-Ph (Rf) | |||||
| N | 8.8 Ω | 7.8 Ω | 5.2 Ω | |
| S | 2.0 Ω | 1.32 Ω | 0.88 Ω | |
Winding inductance Ph-Ph (Lf) | |||||
| N | 70 mH | 62 mH | 42 mH | |
| S | 16 mH | 10 mH | 6 mH | |
Voltage constant EMF Ph-Ph (Bemf) | |||||
| N | 107.48 V/m/s | 129.40 V/m/s | ||
| S | 53.74 V/m/s | |||
Pole pitch | 24 mm | ||||
Continuous power loss (Pca) | 726 W | 1209 W | 1804 W | ||
Motor constant (Km) | 2580 N²/W | 4300 N²/W | 6450 N²/W | ||
Thermal resistance (Rth) | 0.10 °C/W | 0.06 °C/W | 0.04 °C/W | ||
Thermal time constant | 87 s | ||||
Mechanical data | AL2818-100x | AL2830-100x | AL2845-100x | |
|---|---|---|---|---|
Continuous force water cooling (Fcw) | 1200 N | 2000 N | 3000 N | |
Continuous force air cooling (Fca) | 1140 N | 1900 N | 2850 N | |
Peak force (FP) | 2700 N | 4500 N | 6750 N | |
Magnetic motor attraction force (Fa) | 4900 N | 8300 N | 12450 N | |
Weight | ||||
Weight of magnetic plate (Ms) | 10.5 kg/m | |||
Weight of the coil unit (Mp) | 7.3 kg | 12.3 kg | 18.2 kg | |
Suitable servo drive | ||||
Linear motor winding | N | AX5112 | AX5118 | |
Linear motor winding | S | AX5118 | AX5125 | AX5140 |
Motor data | ||||
Configuration | 3-phase synchronous linear motors; 400 – 480 V AC | |||
Temperature sensor | PTC 1 kΩ & KTY83-122 | |||
Air gap | 0.5 mm | |||
Cable length | AL2818-100x | AL2830-100x | AL2845-100x | |
|---|---|---|---|---|
Unassembled | 1 m | |||
Assembled | 0.5 m | |||
Minimal bending radius | 4 x cable diameter; static | |||
Motor cable | ||||
Outer diameter | N | 11.9 mm | 16.9 mm | |
S | 11.9 mm | 16.9 mm | ||
Core cross-sectional area | N | 4 x 2.5 mm² | 4 x 6 mm² | |
S | 4 x 2.5 mm² | 4 x 6 mm² | ||
Temperatur sensor cable | ||||
Outer diameter | 4.3 mm | |||
Core cross-sectional area | 4 x 0.14 mm² | |||