AL28xx-0 air-cooled
Electrical data | AL2812-000x | AL2815-000x | AL2830-000x | ||
|---|---|---|---|---|---|
Velocity (vmax) | |||||
| N | 3 m/s | 2.5 m/s | ||
| S | 6 m/s | |||
Peak current (IPa) | |||||
| N | 13 A | 13.5 A | 27 A | |
| S | 26 A | 33 A | 66 A | |
Continuous current (Ica) | |||||
| N | 4.1 A | 4.2 A | 8.5 A | |
| S | 8.2 A | 10.2 A | 20.5 A | |
Power constant (Kf) | |||||
| N | 186 N/A | 225 N/A | ||
| S | 93 N/A | |||
Winding resistance Ph-Ph (Rf) | |||||
| N | 12.6 Ω | 15.2 Ω | 7.6 Ω | |
| S | 3.2 Ω | 2.6 Ω | 1.3 Ω | |
Winding inductance Ph-Ph (Lf) | |||||
| N | 102 mH | 120 mH | 60 mH | |
| S | 26 mH | 20 mH | 10 mH | |
Voltage constant EMF Ph-Ph (Bemf) | |||||
| N | 107.48 V/m/s | 129.40 V/m/s | ||
| S | 53.74 V/m/s | |||
Pole pitch | 24 mm | ||||
Continuous power loss (Pca) | 430 W | 530 W | 1060 W | ||
Motor constant (Km) | 1750 N²/W | 2150 N²/W | 4300 N²/W | ||
Thermal resistance (Rth) | 0.15 °C/W | 0.12 °C/W | 0.06 °C/W | ||
Thermal time constant | 90 s | ||||
Mechanical data | AL2812-000x | AL2815-000x | AL2830-000x | |
|---|---|---|---|---|
Continuous force air cooling (Fca) | 760 N | 950 N | 1900 N | |
Peak force (FP) | 1800 N | 2250 N | 4500 N | |
Magnetic motor attraction force (Fa) | 3400 N | 4150 N | 8300 N | |
Weight | ||||
Weight of magnetic plate (Ms) | 10.5 kg/m | |||
Weight of the coil unit (Mp) | 4.9 kg | 5.9 kg | 11.6 kg | |
Suitable servo drive | ||||
Linear motor winding | N | AX5x06 | AX5112 | |
Linear motor winding | S | AX5112 | AX5118 | AX5125 |
Motor data | ||||
Configuration | 3-phase synchronous linear motors; 400 – 480 V AC | |||
Temperature sensor | PTC 1 kΩ & KTY83-122 | |||
Air gap | 0.5 mm | |||
Cable length | AL2812-000x | AL2815-000x | AL2830-000x |
|---|---|---|---|
Unassembled | 1 m | ||
Assembled | 0.5 m | --- | |
Minimal bending radius | 4 x cable diameter; static | ||
Motor cable | |||
Outer diameter | 11.9 mm | ||
Core cross-sectional area | 4 x 2.5 mm² | ||
Temperatur sensor cable | |||
Outer diameter | 4.3 mm | ||
Core cross-sectional area | 4 x 0.14 mm² | ||