AL24xx
Electrical data | AL2403 | AL2406 | AL2412 | AL2418 | ||
|---|---|---|---|---|---|---|
Velocity (vmax) | ||||||
| N | --- | --- | --- | 4.5 m/s | |
| S | 12 m/s | 10 m/s | |||
Peak current (IPa) | ||||||
| N | --- | --- | --- | 12,30 A | |
| S | 4.10 A | 8.20 A | 16.40 A | 25.10 A | |
Continuous current (Ica) | ||||||
| N | --- | --- | --- | 4.56 A | |
| S | 1.54 A | 3.08 A | 6.15 A | 9.23 A | |
Power constant (Kf) | ||||||
| N | --- | --- | --- | 79 N/A | |
| S | 39 N/A | ||||
Winding resistance Ph-Ph (Rf) | ||||||
| N | --- | --- | --- | 7.2 Ω | |
| S | 10.8 Ω | 5.4 Ω | 2.7 Ω | 1.7 Ω | |
Winding inductance Ph-Ph (Lf) | ||||||
| N | --- | --- | --- | 46 mH | |
| S | 70 mH | 34 mH | 18 mH | 11 mH | |
Voltage constant EMF Ph-Ph (Bemf) | ||||||
| N | --- | --- | --- | 45.96 V/m/s | |
| S | 22.63 V/m/s | ||||
Pole pitch | 24 mm | |||||
Continuous power loss (Pca) | 49 W | 99 W | 197 W | 296 W | ||
Motor constant (Km) | 95 N²/W | 190 N²/W | 380 N²/W | 570 N²/W | ||
Thermal resistance (Rth) | 1.5 °C/W | 0.75 °C/W | 0.38 °C/W | 0.25 °C/W | ||
Thermal time constant | 75 s | |||||
Mechanical data | AL2403 | AL2406 | AL2412 | AL2418 | |
|---|---|---|---|---|---|
Continuous force air cooling (Fca) | 60 N | 120 N | 240 N | 360 N | |
Peak force (FP) | 120 N | 240 N | 480 N | 720 N | |
Magnetic motor attraction force (Fa) | 300 N | 500 N | 900 N | 1300 N | |
Continuous force air cooling (Fca) | 60 N | 120 N | 240 N | 360 N | |
Weight | |||||
Weight of magnetic plate (Ms) | 2.1 kg/m | ||||
Weight of the coil unit (Mp) | 0.6 kg | 0.9 kg | 1.6 kg | 2.3 kg | |
Suitable servo drive | |||||
Linear motor winding | N | --- | --- | --- | AX5x06 |
Linear motor winding | S | AX5x03 | AX5x03 | AX5x06 | AX5112 |
Motor data | |||||
Configuration | 3-phase synchronous linear motors; 400 – 480 V AC | ||||
Temperature sensor | PTC 1 kΩ & KTY83-122 | ||||
Air gap | 0.5 mm | ||||
Cable length | AL2403 | AL2406 | AL2412 | AL2418 |
|---|---|---|---|---|
Unassembled | 3 m | |||
Assembled | 0.5 m | |||
Minimal bending radius | 4 x cable diameter; static | |||
Minimal bending radius | 10 x cable diameter, dynamic | |||
Motor cable | ||||
Outer diameter | 9 mm | |||
Core cross-sectional area | 4 x 0.5 mm² | |||
Temperatur sensor cable | ||||
Outer diameter | 4.3 mm | |||
Core cross-sectional area | 4 x 0.14 mm² | |||