Parameterisation
Depending on the components used (motor type, feedback system, servo drive) the following specific parameters must be configured:
- the presence and switching mode of the limit switches (normally open / normally closed),
- the presence of an electromechanical brake,
- the type and interface,
- the motor type,
- the maximum continuous current,
- the maximum peak current,
- the switching resistance of the temperature sensor,
- safety settings,
- parameterisation of the error reactions: tripping of the limit switches, switching off, overcurrent, overspeed and emergency stop,
- magnetic alignment,
- commutation detection,
- parameters for the current controller (current loop),
- parameters for the speed controller (speed loop),
- parameters for the position controller (position loop),
- pole spacing: 24mm,
- maximum speed (rpm),
- number of increments or periods for one rotation (the pole division length divided by the number of increments per pole division).