KTY Specification
Diagram of the KTY sensor | Image of a resistance circuit |
|
|
The KTY 83-122 sensor has a stable and moderate temperature coefficient. The KTY is able to acquire temperature measurements up to high values. It is therefore particularly well suited to monitoring the coil temperature. | The sensor requires a continuous current of between 0 and 2 mA. The resistance does not respond linearly to temperature. A linear current/temperature ratio can be obtained with a resistance circuit. The basic tolerance is around ±5ºC (with shunt resistors). |
T (ºC) | 20 | 25 | 30 | 40 | 50 | 60 | 70 | 80 | 90 | 100 | 110 | 120 | 130 |
RKTY(Ω) | 972 | 1010 | 1049 | 1130 | 1214 | 1301 | 1392 | 1487 | 1585 | 1687 | 1792 | 1900 | 2012 |

