Additional equipment
You require further components for the proper installation of your linear servomotor.
These are not included in the scope of delivery.
Screws and locating pins | |
| The screws and locating pins are needed to position and fasten the coil unit to the carriage, and also the magnetic plates to the carrier frame. |
Attribute | AL20xx | AL24xx | AL28xx |
|---|---|---|---|
Screws for magnetic plates (stainless) | M5x10, DIN7984 | M5x10, DIN7984 | M5x16, EN ISO 4762 |
Screws for coil unit (steel); Length depends on the thickness of the carriage | M5, EN ISO 4762 | M4, EN ISO 4762 | M5, EN ISO 4762 |
Locating pins (stainless) | 5h8 | ||
Further Information
