General technical data
Ambient and operating conditions | |
|---|---|
Climate category | 3K3 according to EN 60721 |
Ambient temperature (at rated values) | +5 - +40 °C for installation altitudes up to 1000 m amsl → see section entitled Power derating |
Permissible humidity (at rated values) | 95% relative humidity, non-condensing |
Installation altitude (currents and torques) | At installation altitudes of 1000 m or higher above sea level and an ambient temperature of 40 °C → see section entitled Power derating |
Technical data | → See section entitled Technical data |
Further Information